How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | V: | 4.26 in |
| BD: | 9 | D: | 5.12 |
| F: | 5.81 | LQ1: | 8.61 in |
| T: | 2 | RQ: | 7.98 in |
| G: | 2.91 | AD: | 8.85 |
| I: | 7.5 in | AE2: | 0.68 |
| C: | 14 in | Center Distance (in): | 5.25 in |
| AE1: | 0.97 | AK: | 8.5 |
| BF: | 0.53 | B: | 13 |
| AG: | 10.5 | AJ: | 7.25 |
Technical Specifications
| No. of Gear Reductions: | Single | Ratio Range: | 7.5:1 |
| Bore Code: | 32 | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Diameter (in): | 2 in |
| Output RPM: | 233.3 | Service Factor: | 1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 24.006 |
| Motor Frame Size: | 210TC | Thrust Rating - output shaft: | 2021 |
| Model Code: | HMQ252 | Input Bore (C Face): | 1.375 |
| Assembly: | HMQ-1 | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Ratio: | 7.5:1 |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

