How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | G: | 2.91 |
| C: | 14 in | AD: | 8.85 |
| AE2: | 0.68 | I: | 7.5 in |
| D: | 5.12 | F: | 5.81 |
| AG: | 10.5 | BD: | 9 |
| T: | 2 | AK: | 8.5 |
| B: | 13 | V: | 4.26 in |
| AE1: | 0.97 | RQ: | 7.98 in |
| LQ1: | 8.61 in | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | BF: | 0.53 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Ratio Range: | 7.5:1 |
| Bore Code: | 32 | Thrust Rating - output shaft: | 2021 |
| Input HP @ 1750 RPM: | 24.006 | Service Factor: | 1 |
| Motor Frame Size: | 210TC | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Output RPM: | 233.3 |
| Ratio: | 7.5:1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-1 |
| Output Diameter (in): | 2 in | Input Style: | C-Face Quill |
| Model Code: | HMQ252 | Input Bore (C Face): | 1.375 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

