Grove Gear HMQ252-7.5-1-2.000-250TC-L1
Part #:HMQ252-7.5-1-2.000-250TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | AD: | 8.85 |
| AK: | 8.5 | B: | 13 |
| G: | 2.91 | BD: | 9 |
| Center Distance (in): | 5.25 in | F: | 5.81 |
| V: | 4.26 in | AG: | 10.5 |
| C: | 14 in | BF: | 0.53 |
| RQ: | 8.54 in | D: | 5.12 |
| AE2: | 0.68 | T: | 2 |
| AJ: | 7.25 | I: | 7.5 in |
| BE1: | 0.5 in | LQ1: | 9.17 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Bore Code: | 32 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Ratio Range: | 7.5:1 | Housing Material: | Cast Iron |
| Model Code: | HMQ252 | Input Style: | C-Face Quill |
| Output RPM: | 233.3 | Thrust Rating - output shaft: | 2021 |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Input Keyway (C Face): | 3/8 X 3/16 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Ratio: | 7.5:1 | Output Diameter (in): | 2 in |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 24.006 | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Input Bore (C Face): | 1.625 |
| Motor Frame Size: | 250TC | Assembly: | HMQ-1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

