How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | C: | 14 in |
| LQ: | 7.85 in | AJ: | 5.88 |
| AE2: | 0.68 | D: | 5.12 |
| RQ: | 7.35 in | V: | 4.26 in |
| AK: | 4.5 | AD: | 8.85 |
| BE: | 0.38 in | AG: | 10.5 |
| B: | 13 | I: | 7.5 in |
| T: | 2.188 | F: | 5.81 |
| G: | 2.91 | BD: | 5.88 |
| BF: | 0.41 | AE1: | 0.97 |
Technical Specifications
| Thrust Rating - output shaft: | 2021 | Gear Type: | Worm |
| Model Code: | HMQ252 | Input HP @ 1750 RPM: | 24.006 |
| Center Distance (in): | 5.25 | Ratio: | 7.5:1 |
| Assembly: | HMQ-1 | Service Factor: | 1 |
| Ratio Range: | 7.5:1 | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Output RPM: | 233.3 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Bore Code: | 35 |
| Output Diameter (in): | 2.188 in | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

