How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AJ: | 5.88 |
| B: | 13 | BD: | 5.88 |
| AD: | 8.85 | G: | 2.91 |
| AG: | 10.5 | I: | 7.5 in |
| LQ: | 7.85 in | AE1: | 0.97 |
| RQ: | 7.35 in | AE2: | 0.68 |
| F: | 5.81 | C: | 14 in |
| BF: | 0.41 | Center Distance (in): | 5.25 in |
| T: | 2.188 | BE: | 0.38 in |
| D: | 5.12 | AK: | 4.5 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Output RPM: | 233.3 |
| Output Shaft Direction: | 1 | Thrust Rating - output shaft: | 2021 |
| Input HP @ 1750 RPM: | 24.006 | Model Code: | HMQ252 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Service Factor: | 1 | Output Diameter (in): | 2.188 in |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Bore Code: | 35 | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Assembly: | HMQ-1 | Ratio Range: | 7.5:1 |
| Ratio: | 7.5:1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

