How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | G: | 2.91 |
| BF: | 0.53 | LQ1: | 8.61 in |
| RQ: | 7.98 in | C: | 14 in |
| BE1: | 0.5 in | I: | 7.5 in |
| AG: | 10.5 | BD: | 9 |
| F: | 5.81 | Center Distance (in): | 5.25 in |
| AE2: | 0.68 | B: | 13 |
| V: | 4.26 in | AJ: | 7.25 |
| D: | 5.12 | T: | 2.188 |
| AE1: | 0.97 | AK: | 8.5 |
Technical Specifications
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output RPM: | 233.3 | Assembly: | HMQ-1 |
| Model Code: | HMQ252 | Input Bore (C Face): | 1.125 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Thrust Rating - output shaft: | 2021 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Output Diameter (in): | 2.188 in | Input HP @ 1750 RPM: | 24.006 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Ratio: | 7.5:1 |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Ratio Range: | 7.5:1 |
| Bore Code: | 35 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

