How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | RQ: | 7.98 in |
| BF: | 0.53 | I: | 7.5 in |
| D: | 5.12 | BD: | 9 |
| AE2: | 0.68 | LQ1: | 8.61 in |
| B: | 13 | Center Distance (in): | 5.25 in |
| AK: | 8.5 | BE1: | 0.5 in |
| F: | 5.81 | AJ: | 7.25 |
| AG: | 10.5 | AE1: | 0.97 |
| G: | 2.91 | AD: | 8.85 |
| C: | 14 in | T: | 2.188 |
Technical Specifications
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.188 in | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Output RPM: | 233.3 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-1 | Bore Code: | 35 |
| Ratio Range: | 7.5:1 | Model Code: | HMQ252 |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Thrust Rating - output shaft: | 2021 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Ratio: | 7.5:1 | Input HP @ 1750 RPM: | 24.006 |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

