How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | B: | 13 |
| F: | 5.81 | BF: | 0.53 |
| LQ1: | 9.17 in | C: | 14 in |
| AE1: | 0.97 | AK: | 8.5 |
| BE1: | 0.5 in | RQ: | 8.54 in |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| D: | 5.12 | AJ: | 7.25 |
| BD: | 9 | AE2: | 0.68 |
| G: | 2.91 | V: | 4.26 in |
| T: | 2.188 | AD: | 8.85 |
Technical Specifications
| Output Shaft: | Hollow Bore | Assembly: | HMQ-1 |
| Motor Frame Size: | 250TC | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Bore Code: | 35 | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 2021 | Input RPM: | 1,750 |
| Model Code: | HMQ252 | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 1.625 | Output Diameter (in): | 2.188 in |
| Output RPM: | 233.3 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Ratio: | 7.5:1 |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Shaft Direction: | 1 |
| Ratio Range: | 7.5:1 | Input HP @ 1750 RPM: | 24.006 |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

