How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | RQ: | 8.54 in |
| AK: | 8.5 | F: | 5.81 |
| Center Distance (in): | 5.25 in | C: | 14 in |
| BE1: | 0.5 in | D: | 5.12 |
| I: | 7.5 in | LQ1: | 9.17 in |
| G: | 2.91 | BF: | 0.53 |
| AD: | 8.85 | BD: | 9 |
| AG: | 10.5 | B: | 13 |
| AE2: | 0.68 | T: | 2.188 |
| AJ: | 7.25 | AE1: | 0.97 |
Technical Specifications
| Gear Type: | Worm | Ratio: | 7.5:1 |
| Input HP @ 1750 RPM: | 24.006 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 2021 | Output RPM: | 233.3 |
| Output Diameter (in): | 2.188 in | Output Key: | 1/2 X 3.38 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Bore Code: | 35 |
| Model Code: | HMQ252 | Ratio Range: | 7.5:1 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.625 |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Motor Frame Size: | 250TC | Assembly: | HMQ-1 |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

