How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | AE2: | 0.68 |
| F: | 5.81 | AD: | 8.85 |
| BF: | 0.41 | BD: | 5.88 |
| LQ: | 7.85 in | RQ: | 7.35 in |
| AE1: | 0.97 | BE: | 0.38 in |
| V: | 4.26 in | C: | 14 in |
| I: | 7.5 in | B: | 13 |
| Center Distance (in): | 5.25 in | AK: | 4.5 |
| AJ: | 5.88 | D: | 5.12 |
| T: | 2.25 | AG: | 10.5 |
Technical Specifications
| Product Type: | Right Angle | Assembly: | HMQ-1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 24.006 |
| Housing Material: | Cast Iron | Ratio Range: | 7.5:1 |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 1 |
| Model Code: | HMQ252 | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Ratio: | 7.5:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.875 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.25 in |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Output RPM: | 233.3 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 2021 | Bore Code: | 36 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

