How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | LQ1: | 8.61 in |
| D: | 5.12 | F: | 5.81 |
| AG: | 10.5 | AE1: | 0.97 |
| G: | 2.91 | AJ: | 7.25 |
| V: | 4.26 in | B: | 13 |
| C: | 14 in | Center Distance (in): | 5.25 in |
| AD: | 8.85 | AE2: | 0.68 |
| I: | 7.5 in | BE1: | 0.5 in |
| AK: | 8.5 | T: | 2.25 |
| RQ: | 7.98 in | BF: | 0.53 |
Technical Specifications
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Assembly: | HMQ-1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 24.006 | Output Diameter (in): | 2.25 in |
| Ratio: | 7.5:1 | Shaft Seal Material: | Viton |
| Model Code: | HMQ252 | Motor Frame Size: | 180TC |
| Output RPM: | 233.3 | Thrust Rating - output shaft: | 2021 |
| Ratio Range: | 7.5:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Bore Code: | 36 | Input Bore (C Face): | 1.125 |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

