How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| T: | 2.25 | AD: | 8.85 |
| AK: | 8.5 | V: | 4.26 in |
| AE2: | 0.68 | AJ: | 7.25 |
| B: | 13 | F: | 5.81 |
| BE1: | 0.5 in | BF: | 0.53 |
| AE1: | 0.97 | D: | 5.12 |
| LQ1: | 8.61 in | BD: | 9 |
| RQ: | 7.98 in | I: | 7.5 in |
| C: | 14 in | G: | 2.91 |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Assembly Code: | 1 |
| Model Code: | HMQ252 | Assembly: | HMQ-1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Bore Code: | 36 | Center Distance (in): | 5.25 |
| Output Diameter (in): | 2.25 in | Thrust Rating - output shaft: | 2021 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Ratio Range: | 7.5:1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output RPM: | 233.3 |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 24.006 | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Ratio: | 7.5:1 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

