How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AD: | 8.85 |
| I: | 7.5 in | LQ1: | 8.61 in |
| G: | 2.91 | B: | 13 |
| AG: | 10.5 | C: | 14 in |
| RQ: | 7.98 in | F: | 5.81 |
| AE2: | 0.68 | D: | 5.12 |
| AK: | 8.5 | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | AE1: | 0.97 |
| BF: | 0.53 | BE1: | 0.5 in |
| T: | 2.25 | BD: | 9 |
Technical Specifications
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input Bore (C Face): | 1.375 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Ratio: | 7.5:1 | Input Style: | C-Face Quill |
| Output Diameter (in): | 2.25 in | Motor Frame Size: | 210TC |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Ratio Range: | 7.5:1 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Housing Material: | Cast Iron |
| Model Code: | HMQ252 | Assembly: | HMQ-1 |
| Input HP @ 1750 RPM: | 24.006 | Bore Code: | 36 |
| Thrust Rating - output shaft: | 2021 | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Output RPM: | 233.3 |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

