How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | C: | 14 in |
| AJ: | 7.25 | V: | 4.26 in |
| BD: | 9 | T: | 2.25 |
| RQ: | 7.98 in | F: | 5.81 |
| G: | 2.91 | AK: | 8.5 |
| AE1: | 0.97 | BE1: | 0.5 in |
| AD: | 8.85 | AE2: | 0.68 |
| D: | 5.12 | BF: | 0.53 |
| I: | 7.5 in | B: | 13 |
| Center Distance (in): | 5.25 in | LQ1: | 8.61 in |
Technical Specifications
| Model Code: | HMQ252 | Output Diameter (in): | 2.25 in |
| Ratio: | 7.5:1 | Motor Frame Size: | 210TC |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2021 | Ratio Range: | 7.5:1 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.375 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 24.006 |
| Bore Code: | 36 | Output Key: | 1/2 X 3.38 |
| Input Keyway (C Face): | 5/16 X 5/32 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output RPM: | 233.3 |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

