How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | Center Distance (in): | 5.25 in |
| AD: | 8.85 | AE2: | 0.68 |
| AE1: | 0.97 | C: | 14 in |
| RQ: | 7.35 in | LQ: | 7.85 in |
| B: | 13 | AK: | 4.5 |
| AG: | 10.5 | BD: | 5.88 |
| BE: | 0.38 in | G: | 2.91 |
| I: | 7.5 in | F: | 5.81 |
| BF: | 0.41 | T: | 2.25 |
| V: | 4.26 in | D: | 5.12 |
Technical Specifications
| Assembly: | HMQ-1 | Ratio: | 7.5:1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 2.25 in |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Ratio Range: | 7.5:1 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2021 | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 24.006 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.625 | Output RPM: | 233.3 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Bore Code: | 36 | Output Shaft Direction: | 1 |
| Model Code: | HMQ252 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

