How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | B: | 13 |
| BF: | 0.41 | AD: | 8.85 |
| AJ: | 5.88 | I: | 7.5 in |
| F: | 5.81 | AE1: | 0.97 |
| AK: | 4.5 | BE: | 0.38 in |
| T: | 2.438 | BD: | 5.88 |
| AG: | 10.5 | G: | 2.91 |
| Center Distance (in): | 5.25 in | AE2: | 0.68 |
| RQ: | 7.35 in | LQ: | 7.85 in |
| V: | 4.26 in | D: | 5.12 |
Technical Specifications
| No. of Gear Reductions: | Single | Output RPM: | 233.3 |
| Ratio Range: | 7.5:1 | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 24.006 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Output Key: | 5/8 X 4.00 | Bore Code: | 39 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2021 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.875 | Housing Material: | Cast Iron |
| Ratio: | 7.5:1 | Model Code: | HMQ252 |
| Output Diameter (in): | 2.438 in | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Assembly: | HMQ-1 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

