How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | BD: | 5.88 |
| G: | 2.91 | AE2: | 0.68 |
| T: | 2.438 | AJ: | 5.88 |
| B: | 13 | Center Distance (in): | 5.25 in |
| AD: | 8.85 | F: | 5.81 |
| C: | 14 in | AG: | 10.5 |
| BF: | 0.41 | V: | 4.26 in |
| LQ: | 7.85 in | AK: | 4.5 |
| I: | 7.5 in | RQ: | 7.35 in |
| BE: | 0.38 in | D: | 5.12 |
Technical Specifications
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 24.006 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Output RPM: | 233.3 | Model Code: | HMQ252 |
| Reducer: | Worm - Right Angle | Output Key: | 5/8 X 4.00 |
| Ratio Range: | 7.5:1 | Output Shaft Assembly Code: | 1 |
| Assembly: | HMQ-1 | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 2021 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Ratio: | 7.5:1 | Output Diameter (in): | 2.438 in |
| Bore Code: | 39 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.875 |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

