How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | I: | 7.5 in |
| T: | 2.438 | D: | 5.12 |
| AG: | 10.5 | F: | 5.81 |
| BE1: | 0.5 in | G: | 2.91 |
| AD: | 8.85 | AE1: | 0.97 |
| AK: | 8.5 | BD: | 9 |
| AE2: | 0.68 | C: | 14 in |
| RQ: | 7.98 in | Center Distance (in): | 5.25 in |
| LQ1: | 8.61 in | V: | 4.26 in |
| BF: | 0.53 | B: | 13 |
Technical Specifications
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Bore Code: | 39 | Output Diameter (in): | 2.438 in |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 1.125 | Model Code: | HMQ252 |
| Assembly: | HMQ-1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 24.006 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Output Key: | 5/8 X 4.00 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2021 |
| Ratio Range: | 7.5:1 | Ratio: | 7.5:1 |
| Output RPM: | 233.3 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

