How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | BD: | 5.88 |
| AJ: | 5.88 | D: | 5.12 |
| RQ: | 7.35 in | AD: | 8.85 |
| BF: | 0.41 | AG: | 10.5 |
| BE: | 0.38 in | I: | 7.5 in |
| AE1: | 0.97 | AK: | 4.5 |
| V: | 4.26 in | T: | 2.438 |
| LQ: | 7.85 in | C: | 14 in |
| B: | 13 | G: | 2.91 |
| F: | 5.81 | Center Distance (in): | 5.25 in |
Technical Specifications
| Output Shaft Direction: | 1 | Ratio: | 7.5:1 |
| Model Code: | HMQ252 | Output Shaft Assembly Code: | 1 |
| Output Key: | 5/8 X 4.00 | Input HP @ 1750 RPM: | 24.006 |
| Gear Type: | Worm | Output RPM: | 233.3 |
| Input Style: | C-Face Quill | Output Diameter (in): | 2.438 in |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Ratio Range: | 7.5:1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-1 |
| Center Distance (in): | 5.25 | Thrust Rating - output shaft: | 2021 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.625 |
| Bore Code: | 39 | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

