How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | G: | 2.91 |
| AG: | 10.5 | B: | 13 |
| F: | 5.81 | BF: | 0.41 |
| LQ: | 7.85 in | AJ: | 5.88 |
| RQ: | 7.35 in | Center Distance (in): | 5.25 in |
| BE: | 0.38 in | T: | 2.438 |
| AK: | 4.5 | BD: | 5.88 |
| C: | 14 in | AE1: | 0.97 |
| AE2: | 0.68 | AD: | 8.85 |
| D: | 5.12 | I: | 7.5 in |
Technical Specifications
| Thrust Rating - output shaft: | 2021 | Input HP @ 1750 RPM: | 24.006 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Model Code: | HMQ252 | Input Bore (C Face): | 0.625 |
| Output RPM: | 233.3 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Bore Code: | 39 |
| Output Key: | 5/8 X 4.00 | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Ratio: | 7.5:1 |
| Gear Type: | Worm | Ratio Range: | 7.5:1 |
| Output Diameter (in): | 2.438 in | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Assembly: | HMQ-1 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

