How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | AJ: | 5.88 |
| BD: | 5.88 | Center Distance (in): | 5.25 in |
| RQ: | 7.35 in | BE: | 0.38 in |
| I: | 7.5 in | LQ: | 7.85 in |
| C: | 14 in | AE2: | 0.68 |
| D: | 5.12 | AK: | 4.5 |
| AD: | 8.85 | B: | 13 |
| T: | 2.5 | AE1: | 0.97 |
| BF: | 0.41 | AG: | 10.5 |
| G: | 2.91 | V: | 4.26 in |
Technical Specifications
| Output Diameter (in): | 2.5 in | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Key: | 5/8 X 4.00 | Motor Frame Size: | 140TC |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Model Code: | HMQ252 |
| Bore Code: | 40 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.875 | Product Type: | Right Angle |
| Ratio: | 7.5:1 | Input Style: | C-Face Quill |
| Assembly: | HMQ-1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 24.006 | Ratio Range: | 7.5:1 |
| Thrust Rating - output shaft: | 2021 | Output RPM: | 233.3 |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

