How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | BF: | 0.53 |
| AD: | 8.85 | BD: | 9 |
| AE1: | 0.97 | D: | 5.12 |
| V: | 4.26 in | RQ: | 7.98 in |
| Center Distance (in): | 5.25 in | AE2: | 0.68 |
| B: | 13 | AK: | 8.5 |
| T: | 2.5 | BE1: | 0.5 in |
| LQ1: | 8.61 in | C: | 14 in |
| G: | 2.91 | AG: | 10.5 |
| I: | 7.5 in | AJ: | 7.25 |
Technical Specifications
| Output Diameter (in): | 2.5 in | Service Factor: | 1 |
| Input Bore (C Face): | 1.125 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Output Key: | 5/8 X 4.00 |
| Thrust Rating - output shaft: | 2021 | Assembly: | HMQ-1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Model Code: | HMQ252 |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 24.006 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Output RPM: | 233.3 |
| Motor Frame Size: | 180TC | Bore Code: | 40 |
| Ratio: | 7.5:1 | Shaft Seal Material: | Viton |
| Ratio Range: | 7.5:1 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

