How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| AK: | 8.5 | BE1: | 0.5 in |
| AD: | 8.85 | B: | 13 |
| F: | 5.81 | C: | 14 in |
| AE2: | 0.68 | RQ: | 7.98 in |
| V: | 4.26 in | AG: | 10.5 |
| T: | 2.5 | I: | 7.5 in |
| AJ: | 7.25 | LQ1: | 8.61 in |
| AE1: | 0.97 | D: | 5.12 |
| G: | 2.91 | BD: | 9 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Bore Code: | 40 |
| Motor Frame Size: | 180TC | Assembly: | HMQ-1 |
| Output Diameter (in): | 2.5 in | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 24.006 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Model Code: | HMQ252 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output RPM: | 233.3 | Reducer: | Worm - Right Angle |
| Ratio: | 7.5:1 | Ratio Range: | 7.5:1 |
| Center Distance (in): | 5.25 | Output Key: | 5/8 X 4.00 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 2021 |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 1.125 |
| Input Keyway (C Face): | 1/4 X 1/8 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

