How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.17 in | D: | 5.12 |
| G: | 2.91 | C: | 14 in |
| AJ: | 7.25 | AE2: | 0.68 |
| F: | 5.81 | I: | 7.5 in |
| AG: | 10.5 | BE1: | 0.5 in |
| AE1: | 0.97 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | BD: | 9 |
| T: | 2.5 | B: | 13 |
| AD: | 8.85 | RQ: | 8.54 in |
| AK: | 8.5 | BF: | 0.53 |
Technical Specifications
| Bore Code: | 40 | Ratio: | 7.5:1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output RPM: | 233.3 | No. of Gear Reductions: | Single |
| Ratio Range: | 7.5:1 | Thrust Rating - output shaft: | 2021 |
| Output Key: | 5/8 X 4.00 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 250TC | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 24.006 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Model Code: | HMQ252 | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 1.625 | Housing Material: | Cast Iron |
| Assembly: | HMQ-1 | Output Diameter (in): | 2.5 in |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

