How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 7.85 in | BF: | 0.41 |
| BD: | 5.88 | B: | 13 |
| AJ: | 5.88 | T: | 2.688 |
| C: | 14 in | AE2: | 0.68 |
| AD: | 8.85 | AG: | 10.5 |
| D: | 5.12 | BE: | 0.38 in |
| AK: | 4.5 | RQ: | 7.35 in |
| Center Distance (in): | 5.25 in | G: | 2.91 |
| I: | 7.5 in | AE1: | 0.97 |
| F: | 5.81 | V: | 4.26 in |
Technical Specifications
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Bore Code: | 43 | Input Keyway (C Face): | 3/16 X 3/32 |
| Thrust Rating - output shaft: | 2021 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 24.006 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.688 in | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Center Distance (in): | 5.25 | Ratio Range: | 7.5:1 |
| Assembly: | HMQ-1 | No. of Gear Reductions: | Single |
| Output RPM: | 233.3 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Output Key: | 5/8 X 4.00 |
| Input Bore (C Face): | 0.875 | Model Code: | HMQ252 |
| Service Factor: | 1 | Ratio: | 7.5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

