How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AG: | 10.5 |
| G: | 2.91 | AD: | 8.85 |
| LQ: | 7.85 in | F: | 5.81 |
| D: | 5.12 | AK: | 4.5 |
| C: | 14 in | BF: | 0.41 |
| T: | 2.688 | V: | 4.26 in |
| BE: | 0.38 in | RQ: | 7.35 in |
| AE1: | 0.97 | B: | 13 |
| AJ: | 5.88 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | AE2: | 0.68 |
Technical Specifications
| Bore Code: | 43 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output RPM: | 233.3 |
| Output Shaft Assembly Code: | 1 | Output Key: | 5/8 X 4.00 |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Ratio Range: | 7.5:1 | Input HP @ 1750 RPM: | 24.006 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output Diameter (in): | 2.688 in |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Ratio: | 7.5:1 |
| Motor Frame Size: | 140TC | Input Bore (C Face): | 0.875 |
| Assembly: | HMQ-1 | Model Code: | HMQ252 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 2021 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

