How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | LQ: | 7.85 in |
| D: | 5.12 | I: | 7.5 in |
| AK: | 4.5 | V: | 4.26 in |
| AE2: | 0.68 | BE: | 0.38 in |
| AG: | 10.5 | G: | 2.91 |
| B: | 13 | T: | 2.688 |
| AE1: | 0.97 | BF: | 0.41 |
| RQ: | 7.35 in | Center Distance (in): | 5.25 in |
| AD: | 8.85 | AJ: | 5.88 |
| BD: | 5.88 | C: | 14 in |
Technical Specifications
| Assembly: | HMQ-1 | Housing Material: | Cast Iron |
| Output Key: | 5/8 X 4.00 | Input RPM: | 1,750 |
| Model Code: | HMQ252 | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Output Diameter (in): | 2.688 in |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 24.006 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Output RPM: | 233.3 | Thrust Rating - output shaft: | 2021 |
| Input Bore (C Face): | 0.875 | Ratio Range: | 7.5:1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Bore Code: | 43 | Motor Frame Size: | 140TC |
| Ratio: | 7.5:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

