How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AE2: | 0.68 |
| AK: | 8.5 | T: | 2.688 |
| D: | 5.12 | BD: | 9 |
| F: | 5.81 | AE1: | 0.97 |
| AD: | 8.85 | RQ: | 7.98 in |
| LQ1: | 8.61 in | Center Distance (in): | 5.25 in |
| B: | 13 | G: | 2.91 |
| BE1: | 0.5 in | BF: | 0.53 |
| AG: | 10.5 | AJ: | 7.25 |
| C: | 14 in | V: | 4.26 in |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Output Diameter (in): | 2.688 in |
| Thrust Rating - output shaft: | 2021 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 24.006 | Service Factor: | 1 |
| Input RPM: | 1,750 | Output RPM: | 233.3 |
| Assembly: | HMQ-1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Input Bore (C Face): | 1.375 | Ratio: | 7.5:1 |
| Ratio Range: | 7.5:1 | Motor Frame Size: | 210TC |
| Bore Code: | 43 | Model Code: | HMQ252 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Output Key: | 5/8 X 4.00 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

