How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | AJ: | 7.25 |
| T: | 2.688 | BF: | 0.53 |
| V: | 4.26 in | F: | 5.81 |
| Center Distance (in): | 5.25 in | G: | 2.91 |
| BD: | 9 | LQ1: | 9.17 in |
| AE1: | 0.97 | C: | 14 in |
| RQ: | 8.54 in | I: | 7.5 in |
| D: | 5.12 | AD: | 8.85 |
| BE1: | 0.5 in | AG: | 10.5 |
| AK: | 8.5 | AE2: | 0.68 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Model Code: | HMQ252 | Center Distance (in): | 5.25 |
| Assembly: | HMQ-1 | Output Key: | 5/8 X 4.00 |
| Output RPM: | 233.3 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2021 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Ratio Range: | 7.5:1 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 1.625 |
| Output Diameter (in): | 2.688 in | No. of Gear Reductions: | Single |
| Motor Frame Size: | 250TC | Housing Material: | Cast Iron |
| Bore Code: | 43 | Ratio: | 7.5:1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 24.006 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

