How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | BF: | 0.53 |
| T: | 2.688 | Center Distance (in): | 5.25 in |
| G: | 2.91 | C: | 14 in |
| V: | 4.26 in | D: | 5.12 |
| AK: | 8.5 | BE1: | 0.5 in |
| RQ: | 8.54 in | AJ: | 7.25 |
| AE1: | 0.97 | BD: | 9 |
| I: | 7.5 in | LQ1: | 9.17 in |
| AD: | 8.85 | F: | 5.81 |
| AE2: | 0.68 | AG: | 10.5 |
Technical Specifications
| Input RPM: | 1,750 | Ratio Range: | 7.5:1 |
| Output RPM: | 233.3 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 24.006 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Key: | 5/8 X 4.00 | Bore Code: | 43 |
| Center Distance (in): | 5.25 | Motor Frame Size: | 250TC |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.625 |
| Model Code: | HMQ252 | Assembly: | HMQ-1 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.688 in |
| Thrust Rating - output shaft: | 2021 | Ratio: | 7.5:1 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

