How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | G: | 2.91 |
| T: | 2.688 | AG: | 10.5 |
| BE: | 0.38 in | I: | 7.5 in |
| AE1: | 0.97 | RQ: | 7.35 in |
| BD: | 5.88 | Center Distance (in): | 5.25 in |
| AD: | 8.85 | BF: | 0.41 |
| AJ: | 5.88 | AE2: | 0.68 |
| C: | 14 in | LQ: | 7.85 in |
| AK: | 4.5 | D: | 5.12 |
| F: | 5.81 | V: | 4.26 in |
Technical Specifications
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input Bore (C Face): | 0.625 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Motor Frame Size: | 56C |
| Thrust Rating - output shaft: | 2021 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Assembly: | HMQ-1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Bore Code: | 43 | Input HP @ 1750 RPM: | 24.006 |
| Output Key: | 5/8 X 4.00 | Model Code: | HMQ252 |
| Ratio: | 7.5:1 | Output Diameter (in): | 2.688 in |
| Output RPM: | 233.3 | Ratio Range: | 7.5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

