How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | AD: | 8.85 |
| T: | 2.688 | D: | 5.12 |
| AE2: | 0.68 | AE1: | 0.97 |
| BF: | 0.41 | Center Distance (in): | 5.25 in |
| AJ: | 5.88 | B: | 13 |
| LQ: | 7.85 in | G: | 2.91 |
| V: | 4.26 in | BE: | 0.38 in |
| BD: | 5.88 | RQ: | 7.35 in |
| AK: | 4.5 | C: | 14 in |
| I: | 7.5 in | AG: | 10.5 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Assembly: | HMQ-1 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Thrust Rating - output shaft: | 2021 | Shaft Seal Material: | Viton |
| Output Key: | 5/8 X 4.00 | Motor Frame Size: | 56C |
| Service Factor: | 1 | Ratio: | 7.5:1 |
| Input Style: | C-Face Quill | Bore Code: | 43 |
| Output Diameter (in): | 2.688 in | Model Code: | HMQ252 |
| Ratio Range: | 7.5:1 | Input HP @ 1750 RPM: | 24.006 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.625 |
| Reducer: | Worm - Right Angle | Output RPM: | 233.3 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

