How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| BF: | 0.41 | LQ: | 7.85 in |
| B: | 13 | I: | 7.5 in |
| F: | 5.81 | C: | 14 in |
| AJ: | 5.88 | AD: | 8.85 |
| RQ: | 7.35 in | T: | 2.938 |
| AE1: | 0.97 | G: | 2.91 |
| AE2: | 0.68 | BD: | 5.88 |
| D: | 5.12 | AK: | 4.5 |
| BE: | 0.38 in | AG: | 10.5 |
Technical Specifications
| Bore Code: | 47 | Ratio: | 7.5:1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Assembly: | HMQ-1 | Model Code: | HMQ252 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.938 in |
| Thrust Rating - output shaft: | 2021 | Input RPM: | 1,750 |
| Output RPM: | 233.3 | Service Factor: | 1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.875 | Output Key: | 3/4 X 4.00 |
| Motor Frame Size: | 140TC | Ratio Range: | 7.5:1 |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 24.006 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

