Grove Gear HMQ252-7.5-1-2.938-180TC-L3
Part #:HMQ252-7.5-1-2.938-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | Center Distance (in): | 5.25 in |
| C: | 14 in | BF: | 0.53 |
| G: | 2.91 | B: | 13 |
| I: | 7.5 in | BE1: | 0.5 in |
| AG: | 10.5 | T: | 2.938 |
| V: | 4.26 in | LQ1: | 8.61 in |
| AE2: | 0.68 | D: | 5.12 |
| F: | 5.81 | RQ: | 7.98 in |
| AJ: | 7.25 | AE1: | 0.97 |
| AK: | 8.5 | BD: | 9 |
Technical Specifications
| Model Code: | HMQ252 | Ratio: | 7.5:1 |
| Output Shaft Assembly Code: | 1 | Thrust Rating - output shaft: | 2021 |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Output Diameter (in): | 2.938 in | Bore Code: | 47 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Key: | 3/4 X 4.00 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Output RPM: | 233.3 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Assembly: | HMQ-1 | Product Type: | Right Angle |
| Ratio Range: | 7.5:1 | Input HP @ 1750 RPM: | 24.006 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Bore (C Face): | 1.125 |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

