How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.938 | AK: | 8.5 |
| D: | 5.12 | G: | 2.91 |
| BE1: | 0.5 in | B: | 13 |
| Center Distance (in): | 5.25 in | RQ: | 7.98 in |
| AG: | 10.5 | I: | 7.5 in |
| AE2: | 0.68 | F: | 5.81 |
| C: | 14 in | LQ1: | 8.61 in |
| V: | 4.26 in | AD: | 8.85 |
| BD: | 9 | AE1: | 0.97 |
| AJ: | 7.25 | BF: | 0.53 |
Technical Specifications
| Service Factor: | 1 | Input RPM: | 1,750 |
| Assembly: | HMQ-1 | Input HP @ 1750 RPM: | 24.006 |
| Center Distance (in): | 5.25 | Output RPM: | 233.3 |
| Input Bore (C Face): | 1.375 | Output Key: | 3/4 X 4.00 |
| Motor Frame Size: | 210TC | Ratio: | 7.5:1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Bore Code: | 47 | Output Diameter (in): | 2.938 in |
| Ratio Range: | 7.5:1 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Model Code: | HMQ252 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2021 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

