How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AE1: | 0.97 |
| C: | 14 in | BF: | 0.53 |
| BE1: | 0.5 in | RQ: | 7.98 in |
| AJ: | 7.25 | D: | 5.12 |
| AK: | 8.5 | B: | 13 |
| T: | 2.938 | AE2: | 0.68 |
| LQ1: | 8.61 in | I: | 7.5 in |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| G: | 2.91 | F: | 5.81 |
| BD: | 9 | AD: | 8.85 |
Technical Specifications
| Input HP @ 1750 RPM: | 24.006 | Motor Frame Size: | 210TC |
| Service Factor: | 1 | Gear Type: | Worm |
| Input Bore (C Face): | 1.375 | Bore Code: | 47 |
| Input Keyway (C Face): | 5/16 X 5/32 | Input Style: | C-Face Quill |
| Output Key: | 3/4 X 4.00 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Assembly: | HMQ-1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output RPM: | 233.3 | Ratio Range: | 7.5:1 |
| Ratio: | 7.5:1 | Output Diameter (in): | 2.938 in |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Model Code: | HMQ252 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Thrust Rating - output shaft: | 2021 |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

