How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | BD: | 9 |
| V: | 4.26 in | T: | 2.938 |
| AE2: | 0.68 | RQ: | 8.54 in |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| G: | 2.91 | B: | 13 |
| D: | 5.12 | LQ1: | 9.17 in |
| AJ: | 7.25 | F: | 5.81 |
| AK: | 8.5 | AG: | 10.5 |
| AE1: | 0.97 | AD: | 8.85 |
| I: | 7.5 in | BF: | 0.53 |
Technical Specifications
| Motor Frame Size: | 250TC | Input RPM: | 1,750 |
| Assembly: | HMQ-1 | Model Code: | HMQ252 |
| Input Bore (C Face): | 1.625 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 2.938 in | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Output Key: | 3/4 X 4.00 |
| Thrust Rating - output shaft: | 2021 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Ratio: | 7.5:1 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Bore Code: | 47 |
| Output RPM: | 233.3 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 24.006 |
| Ratio Range: | 7.5:1 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

