How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 8.54 in | T: | 2.938 |
| V: | 4.26 in | LQ1: | 9.17 in |
| AG: | 10.5 | I: | 7.5 in |
| BF: | 0.53 | F: | 5.81 |
| Center Distance (in): | 5.25 in | G: | 2.91 |
| BD: | 9 | C: | 14 in |
| AE2: | 0.68 | AE1: | 0.97 |
| AK: | 8.5 | AD: | 8.85 |
| AJ: | 7.25 | BE1: | 0.5 in |
| B: | 13 | D: | 5.12 |
Technical Specifications
| Input HP @ 1750 RPM: | 24.006 | Model Code: | HMQ252 |
| Output Key: | 3/4 X 4.00 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Assembly: | HMQ-1 | Shaft Seal Material: | Viton |
| Output RPM: | 233.3 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Bore Code: | 47 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Ratio Range: | 7.5:1 |
| Ratio: | 7.5:1 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.625 | Output Diameter (in): | 2.938 in |
| Input Keyway (C Face): | 3/8 X 3/16 | Motor Frame Size: | 250TC |
| Gear Type: | Worm | Thrust Rating - output shaft: | 2021 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

