How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | T: | 2.938 |
| V: | 4.26 in | AE1: | 0.97 |
| I: | 7.5 in | G: | 2.91 |
| D: | 5.12 | AJ: | 5.88 |
| LQ: | 7.85 in | Center Distance (in): | 5.25 in |
| AD: | 8.85 | AG: | 10.5 |
| C: | 14 in | AK: | 4.5 |
| BE: | 0.38 in | BF: | 0.41 |
| BD: | 5.88 | RQ: | 7.35 in |
| F: | 5.81 | AE2: | 0.68 |
Technical Specifications
| Output Shaft Direction: | 1 | Assembly: | HMQ-1 |
| Product Type: | Right Angle | Bore Code: | 47 |
| Model Code: | HMQ252 | Shaft Seal Material: | Viton |
| Ratio Range: | 7.5:1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Output Key: | 3/4 X 4.00 |
| Input HP @ 1750 RPM: | 24.006 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 2021 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 2.938 in | Output RPM: | 233.3 |
| Ratio: | 7.5:1 | Input Bore (C Face): | 0.625 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

