How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | BE1: | 0.5 in |
| I: | 7.5 in | AG: | 10.5 |
| RQ: | 7.98 in | LQ1: | 8.61 in |
| AJ: | 7.25 | C: | 14 in |
| D: | 5.12 | BF: | 0.53 |
| G: | 2.91 | V: | 4.26 in |
| F: | 5.81 | Center Distance (in): | 5.25 in |
| BD: | 9 | T: | 3 |
| AE1: | 0.97 | B: | 13 |
| AK: | 8.5 | AD: | 8.85 |
Technical Specifications
| Output Shaft Direction: | 1 | Thrust Rating - output shaft: | 2021 |
| Assembly: | HMQ-1 | Product Type: | Right Angle |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Input Bore (C Face): | 1.375 | Ratio Range: | 7.5:1 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 24.006 |
| Output Diameter (in): | 3 in | Ratio: | 7.5:1 |
| Output RPM: | 233.3 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Key: | 3/4 X 4.00 |
| Bore Code: | 48 | Model Code: | HMQ252 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

