How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | C: | 14 in |
| D: | 5.12 | I: | 7.5 in |
| AJ: | 7.25 | AE2: | 0.68 |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| B: | 13 | AD: | 8.85 |
| AK: | 8.5 | AE1: | 0.97 |
| V: | 4.26 in | F: | 5.81 |
| RQ: | 7.98 in | G: | 2.91 |
| BD: | 9 | BE1: | 0.5 in |
| LQ1: | 8.61 in | T: | 3 |
Technical Specifications
| Input HP @ 1750 RPM: | 24.006 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.375 | Center Distance (in): | 5.25 |
| Motor Frame Size: | 210TC | Product Type: | Right Angle |
| Model Code: | HMQ252 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 3 in | Ratio: | 7.5:1 |
| Ratio Range: | 7.5:1 | Thrust Rating - output shaft: | 2021 |
| Reducer: | Worm - Right Angle | Output RPM: | 233.3 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Key: | 3/4 X 4.00 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Assembly: | HMQ-1 |
| Input RPM: | 1,750 | Bore Code: | 48 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

