How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3 | Center Distance (in): | 5.25 in |
| D: | 5.12 | V: | 4.26 in |
| BD: | 9 | AG: | 10.5 |
| AE1: | 0.97 | C: | 14 in |
| BF: | 0.53 | AJ: | 7.25 |
| BE1: | 0.5 in | AE2: | 0.68 |
| AD: | 8.85 | B: | 13 |
| LQ1: | 8.61 in | G: | 2.91 |
| RQ: | 7.98 in | F: | 5.81 |
| I: | 7.5 in | AK: | 8.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 24.006 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Bore Code: | 48 | Input Keyway (C Face): | 5/16 X 5/32 |
| Assembly: | HMQ-1 | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Output Key: | 3/4 X 4.00 |
| Model Code: | HMQ252 | Input Bore (C Face): | 1.375 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Ratio Range: | 7.5:1 | Output Diameter (in): | 3 in |
| Output RPM: | 233.3 | Thrust Rating - output shaft: | 2021 |
| Motor Frame Size: | 210TC | Ratio: | 7.5:1 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

