How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | AJ: | 5.88 |
| LQ: | 7.85 in | AE2: | 0.68 |
| F: | 5.81 | AK: | 4.5 |
| BE: | 0.38 in | AG: | 10.5 |
| Center Distance (in): | 5.25 in | BD: | 5.88 |
| I: | 7.5 in | AE1: | 0.97 |
| B: | 13 | C: | 14 in |
| G: | 2.91 | BF: | 0.41 |
| RQ: | 7.35 in | V: | 4.26 in |
| AD: | 8.85 | T: | 3 |
Technical Specifications
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2021 | Output Key: | 3/4 X 4.00 |
| Model Code: | HMQ252 | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 48 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 24.006 |
| Input Bore (C Face): | 0.625 | Ratio: | 7.5:1 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Assembly: | HMQ-1 | Ratio Range: | 7.5:1 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 56C |
| Output Diameter (in): | 3 in | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output RPM: | 233.3 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

