How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BE: | 0.38 in |
| D: | 5.12 | RQ: | 7.35 in |
| AE1: | 0.97 | BD: | 5.88 |
| Center Distance (in): | 5.25 in | AE2: | 0.68 |
| V: | 4.26 in | T: | 3.188 |
| LQ: | 7.85 in | AD: | 8.85 |
| B: | 13 | F: | 5.81 |
| AG: | 10.5 | I: | 7.5 in |
| G: | 2.91 | C: | 14 in |
| BF: | 0.41 | AK: | 4.5 |
Technical Specifications
| Thrust Rating - output shaft: | 2021 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Ratio: | 7.5:1 | Bore Code: | 51 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Key: | 3/4 X 4.00 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output RPM: | 233.3 |
| Input HP @ 1750 RPM: | 24.006 | Model Code: | HMQ252 |
| Output Shaft Direction: | 1 | Ratio Range: | 7.5:1 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | HMQ-1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 3.188 in | Motor Frame Size: | 140TC |
| Input Bore (C Face): | 0.875 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

