How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | C: | 14 in |
| BF: | 0.41 | AE2: | 0.68 |
| RQ: | 7.35 in | AE1: | 0.97 |
| I: | 7.5 in | B: | 13 |
| BD: | 5.88 | BE: | 0.38 in |
| LQ: | 7.85 in | F: | 5.81 |
| V: | 4.26 in | T: | 3.188 |
| AG: | 10.5 | G: | 2.91 |
| AK: | 4.5 | Center Distance (in): | 5.25 in |
| D: | 5.12 | AJ: | 5.88 |
Technical Specifications
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Assembly: | HMQ-1 | Bore Code: | 51 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 24.006 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Model Code: | HMQ252 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 3.188 in |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2021 |
| Ratio: | 7.5:1 | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Output RPM: | 233.3 |
| Ratio Range: | 7.5:1 | Output Key: | 3/4 X 4.00 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.875 |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

