How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | V: | 4.26 in |
| BE1: | 0.5 in | T: | 3.188 |
| BF: | 0.53 | AE1: | 0.97 |
| AG: | 10.5 | AK: | 8.5 |
| B: | 13 | AJ: | 7.25 |
| BD: | 9 | I: | 7.5 in |
| AE2: | 0.68 | G: | 2.91 |
| LQ1: | 8.61 in | F: | 5.81 |
| AD: | 8.85 | C: | 14 in |
| Center Distance (in): | 5.25 in | RQ: | 7.98 in |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Output RPM: | 233.3 |
| Model Code: | HMQ252 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 24.006 |
| Ratio Range: | 7.5:1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Key: | 3/4 X 4.00 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Ratio: | 7.5:1 | Bore Code: | 51 |
| Input Bore (C Face): | 1.125 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Assembly: | HMQ-1 |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Thrust Rating - output shaft: | 2021 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Output Diameter (in): | 3.188 in |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

