How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | V: | 4.26 in |
| T: | 3.188 | BF: | 0.53 |
| BD: | 9 | Center Distance (in): | 5.25 in |
| AE1: | 0.97 | F: | 5.81 |
| AJ: | 7.25 | AG: | 10.5 |
| BE1: | 0.5 in | LQ1: | 8.61 in |
| G: | 2.91 | RQ: | 7.98 in |
| AE2: | 0.68 | AD: | 8.85 |
| C: | 14 in | D: | 5.12 |
| I: | 7.5 in | AK: | 8.5 |
Technical Specifications
| Bore Code: | 51 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Ratio: | 7.5:1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2021 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Style: | C-Face Quill | Output Key: | 3/4 X 4.00 |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-1 | Model Code: | HMQ252 |
| Output RPM: | 233.3 | Output Diameter (in): | 3.188 in |
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 24.006 | Ratio Range: | 7.5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

