How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | T: | 3.188 |
| C: | 14 in | B: | 13 |
| AE2: | 0.68 | BF: | 0.53 |
| I: | 7.5 in | AD: | 8.85 |
| BE1: | 0.5 in | AE1: | 0.97 |
| RQ: | 8.54 in | V: | 4.26 in |
| AJ: | 7.25 | F: | 5.81 |
| LQ1: | 9.17 in | BD: | 9 |
| D: | 5.12 | AK: | 8.5 |
Technical Specifications
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Bore Code: | 51 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Motor Frame Size: | 250TC |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/8 X 3/16 | Ratio Range: | 7.5:1 |
| Ratio: | 7.5:1 | Output RPM: | 233.3 |
| Model Code: | HMQ252 | Input HP @ 1750 RPM: | 24.006 |
| Assembly: | HMQ-1 | Thrust Rating - output shaft: | 2021 |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Output Diameter (in): | 3.188 in | Output Key: | 3/4 X 4.00 |
| Input Bore (C Face): | 1.625 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

