How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | BD: | 5.88 |
| AE1: | 0.97 | AE2: | 0.68 |
| T: | 3.188 | I: | 7.5 in |
| D: | 5.12 | C: | 14 in |
| AD: | 8.85 | RQ: | 7.35 in |
| Center Distance (in): | 5.25 in | AK: | 4.5 |
| G: | 2.91 | AJ: | 5.88 |
| F: | 5.81 | LQ: | 7.85 in |
| BE: | 0.38 in | B: | 13 |
| V: | 4.26 in | BF: | 0.41 |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Service Factor: | 1 |
| Model Code: | HMQ252 | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Input HP @ 1750 RPM: | 24.006 |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 51 | Output Shaft Direction: | 1 |
| Ratio: | 7.5:1 | Thrust Rating - output shaft: | 2021 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Gear Type: | Worm | Output RPM: | 233.3 |
| Assembly: | HMQ-1 | Reducer: | Worm - Right Angle |
| Ratio Range: | 7.5:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Output Diameter (in): | 3.188 in |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

