How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | Center Distance (in): | 5.25 in |
| D: | 5.12 | I: | 7.5 in |
| AJ: | 5.88 | BE: | 0.38 in |
| C: | 14 in | AK: | 4.5 |
| T: | 3.188 | V: | 4.26 in |
| AD: | 8.85 | F: | 5.81 |
| BF: | 0.41 | B: | 13 |
| RQ: | 7.35 in | AG: | 10.5 |
| BD: | 5.88 | AE1: | 0.97 |
| LQ: | 7.85 in | G: | 2.91 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 5.25 | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Ratio Range: | 7.5:1 |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.625 | Product Type: | Right Angle |
| Assembly: | HMQ-1 | Output Diameter (in): | 3.188 in |
| Input HP @ 1750 RPM: | 24.006 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 2021 | Ratio: | 7.5:1 |
| Output Key: | 3/4 X 4.00 | Bore Code: | 51 |
| Output RPM: | 233.3 | Model Code: | HMQ252 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

